JAJSMF0B July 2021 – February 2024 LMX1204
PRODUCTION DATA
NAME | NO. | TYPE(1) | DESCRIPTION |
---|---|---|---|
BIAS01 | 20 | BYP | If not using the multiplier, this pin can be left open. If using the multiplier, bypass this pin to GND with a 10-nF capacitor for optimal noise performance. |
BIAS23 | 31 | BYP | If not using the multiplier, this pin can be left open. If using the multiplier, bypass this pin to GND with a 10-µF and 0.1-µF capacitor for optimal noise performance. |
CLKIN_N | 7 | I | Differential reference input clock. Internal 50-Ω termination. AC-couple with a capacitor appropriate to the input frequency (typically 0.1 µF or smaller). If using single-ended, terminate unused side with a series AC-coupling capacitor 50-Ω resistor to GND. |
CLKIN_P | 6 | ||
CLKOUT0_N | 15 | O | Differential clock output pairs. Each pin is an open-collector output with internally integrated 50-Ω resistor with programmable output swing. AC coupling required. |
CLKOUT0_P | 14 | ||
CLKOUT1_N | 19 | ||
CLKOUT1_P | 18 | ||
CLKOUT2_N | 32 | ||
CLKOUT2_P | 33 | ||
CLKOUT3_N | 36 | ||
CLKOUT3_P | 37 | ||
CS# | 10 | I | SPI chip select. High impedance CMOS input. Accepts up to 3.3 V. |
DAP | DAP | GND | Ground these pins. |
GND | 5,13,17,26,34,38 | ||
LOGICLKOUT_N | 27 | O | Differential clock output pair. Selectable CML, LVDS, or LVPECL format. Programmable common-mode voltage. |
LOGICLKOUT_P | 28 | ||
LOGISYSREFOUT_N | 23 | O | Differential clock output pair. Selectable CML, LVDS, or LVPECL format. Programmable common-mode voltage. |
LOGISYSREFOUT_P | 24 | ||
MUXOUT | 1 | O | Multiplexed pin serial data readback and lock status of the multiplier. |
SCK | 8 | I | SPI clock. High impedance CMOS input. Accepts up to 3.3 V. |
SDI | 9 | I | SPI data input. High impedance CMOS input. Accepts up to 3.3 V. |
SYSREFREQ_N | 3 | I | Differential SYSREF request input for JESD204B support. Internal 50-Ω AC coupled to internal common-mode voltage or capacitor to GND. Supports AC and DC coupling which can directly accept a common mode voltage of 1.2 to 2 V. |
SYSREFREQ_P | 2 | ||
SYSREFOUT0_N | 12 | O | Differential SYSREF CML output pairs for JESD204B support. Supports AC and DC coupling with programmable common-mode voltage of 0.6 to 2 volts. |
SYSREFOUT0_P | 11 | ||
SYSREFOUT1_N | 22 | ||
SYSREFOUT1_P | 21 | ||
SYSREFOUT2_N | 29 | ||
SYSREFOUT2_P | 30 | ||
SYSREFOUT3_N | 39 | ||
SYSREFOUT3_P | 40 | ||
VCC_CLKIN | 4 | PWR | Connect to a 2.5-V supply. Recommend a shunt high frequency capacitor (typically 0.1 µF or smaller) close to the pin in parallel with larger capacitors (typically 1 µF and 10 µF) farther away. |
VCC_LOGICLK | 25 | ||
VCC01 | 16 | ||
VCC23 | 35 |