JAJSMF0B July 2021 – February 2024 LMX1204
PRODUCTION DATA
The current consumption varies as a function of the setup condition. By adding up all the block currents shown in Table 8-3, a reasonable estimate of the current for any setup condition can be obtained.
BLOCK | CONDITION (s) | CURRENT (mA) | ||
---|---|---|---|---|
Device Core | CLK_MUX = Buffer Mode | 294 | ||
CLK_MUX = Divide Mode | 260 | |||
CLK_MUX = Multiply Mode | SMCLK_EN=0 | 540 | ||
SMCLK_EN=1 | 560 | |||
SYSREF SYNC Windowing |
Core | SYSREF_EN=1 | 80 | |
Delay Generator | Generator Mode (SYSREF_MODE=0,1) | 53 | ||
Repeater Mode (SYSREF_MODE=2) | 40 | |||
Windowing Circuitry | Windowing
Circuitry (CLKPOS_CAPTURE_EN=1) |
SYSREF_MODE=0,1 | 113 | |
SYSREF_MODE=2 | 0 | |||
SYSREF Pulser | SYSREF_MODE=1 | 7 | ||
CLKOUT (Per active clock channel) |
Core | SYSREF_EN=0 | 25 | |
SYSREF_EN = 1 | Delay Not Used | 30 | ||
Delay Used | 40 | |||
Output Buffer | CHx_EN = CLKOUTx_EN=1 | 4+6*CLKOUTx_PWR | ||
SYSREFOUT | Core | SYSREFOUT_EN = CHx_EN = 1 | 74 + SYSREFOUTx_PWR*5 | |
Output Buffer | SYSREFOUT_EN =
CHx_EN = 1 (SYSREFOUTx_PWR and SYSREFOUTx_VCM can interact which makes the output buffer current lower than the formula predicts in some cases) |
2*SYSREFOUTx_PWR + 2*SYSREFOUTx_VCM | ||
LOGICLKOUT | Core | LOGIC_EN=1LOGICLKOUT_EN=1 | SYSREF_EN=0 | 49 |
SYSREF_EN=1 | 59 | |||
Output Buffer | CML(RP=50Ω) | 16+1*LOGICLKOUT_PWR | ||
LVDS | 12 | |||
LVPECL | 30 | |||
LOGISYSREFOUT | Core | LOGIC_EN=1 LOGISYSREFOUT_EN=1 |
SYSREF_EN=0 | 0 |
SYSREF_EN=1 | 55 | |||
Output Buffer | LOGIC_EN=1 LOGISYSREFOUT_EN=1 |
CML(RP=50Ω) | 16+1*LOGICLKOUT_PWR | |
LVDS | 12 | |||
LVPECL | 30 |
This device can consume a significant amount of current if all the output clocks, LOGICLK, multiplier, and multiplier are all enabled. Turning off the SYSREF output buffers when not actively sending SYSREF pulses to conserve current is recommended to mitigate current consumption.