JAJSMF0B July 2021 – February 2024 LMX1204
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Power supply voltage | –0.3 | 2.75 | V |
VIN | DC Input Voltage (SCK, SDI, CSB) | GND | 3.6 | V |
VIN | DC Input Voltage (SYSREFREQ) | GND | VDD + 0.3 | V |
VIN | AC Input Voltage (CLKIN) | VDD | Vpp | |
TJ | Junction temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |