SNAS850 December 2024 LMX1205
ADVANCE INFORMATION
Unless stated otherwise, the following conditions can be assumed: Temperature = 25°C, Vcc = 2.5V, OUTx_PWR=6, CLKIN_N driven single ended with 10dBm at pin. Signal source used is SMA100B with ultra-low noise option B711. Phase noise analyzer is FSWP50.
Divider value - 2 | ||
Divider value: by2 | ||
CLKIN Frequency = 9GHz | ||
CLKIN Frequency = 9GHz | ||
Measured in power-down mode to make Junction Temperature = Ambient Temperature | ||
Multiplier value x2 | ||
Multiplier value: x2 | ||
CLKIN Frequency = 9GHz | ||
CLKIN Frequency = 9GHz | ||