JAJSSL4A December 2023 – September 2024 LMX1214
PRODUCTION DATA
The current consumption varies as a function of the setup condition. By adding up all the block currents shown in Table 8-2 users can obtain a reasonable estimate of the current for any setup condition.
BLOCK | CONDITIONS | CURRENT (mA) | ||
---|---|---|---|---|
Device Core | CLK_MUX = Buffer Mode | 294 | ||
CLK_MUX = Divide Mode | 260 | |||
SYNC Windowing |
Windowing Circuitry | Windowing
Circuitry (CLKPOS_CAPTURE_EN=1) |
113 | |
CLKOUT (Per active clock channel) |
Core | 25 | ||
Output Buffer | CLKOUTx_EN=1 | 4+6*CLKOUTx_PWR | ||
AUXCLKOUT | Core | AUXCLKOUT_EN=1 | 49 | |
Output Buffer | CML(RP=50Ω) | 16+1*AUXCLKOUT_PWR | ||
LVDS | 12 |