JAJSSL4A December 2023 – September 2024 LMX1214
PRODUCTION DATA
Design Parameters shows the design parameters for this example.
If not all outputs are used, TI recommends to compress the layout to minimize trace lengths, especially that of the input trace.
PARAMETER | VALUE |
---|---|
LMX2820 Input Frequency | 100-MHz |
LMX2820 Output Frequency | 6000-MHz |
LMX1214 Input Clock Frequency | 6000-MHz |
LMX1214 Output Clock Frequency | 6000-MHz |
LMX1214 | Buffer Mode |