JAJSV88 June 2024 LMX1860-SEP
PRODUCTION DATA
The chip enable pin is used to enable and disable the device. The chip enable can be controlled through SPI, when CE pin is high (1).
CE LOGIC | DEVICE STATUS | SPI OVERRIDE CONTROL |
---|---|---|
0 |
Disable |
No |
1 |
Enable |
Yes |