JAJSV88 June 2024 LMX1860-SEP
PRODUCTION DATA
For the frequency of the SYSREF output in generator mode, the SYSREF_DIV_PRE divider is necessary to verify that the input of the SYSREF_DIV divider is not more than 3.2GHz.
fCLKIN | SYSREF_DIV_PRE | TOTAL SYSREF DIVIDE RANGE |
---|---|---|
3.2GHz or Less | ÷1, 2, or 4 | ÷2, 3, 4, ...16380 |
3.2GHz < fCLKIN ≤ 6.4GHz | ÷2 or 4 | ÷4, 6, 8, … 16380 |
fCLKIN > 6.4GHz | ÷4 | ÷8, 12, 16, … 16380 |
For the delay, the input clock frequency is divided by SYSREF_DLY_DIV to generate fINTERPOLATOR. This has a restricted range as shown in Table 6-12. Note also that when SYSREF_DLY_BYP = 0 or 2 (delaygen engaged for generator mode), and SYSREF_MODE = 0 or 1 (a generator mode) the SYSREF output frequency must be a multiple of the phase interpolator frequency.
fINTERPOLATOR % fSYSREF = 0.
fCLKIN | SYSREF_DLY_DIV | SYSREFx_DLY_SCALE | fINTERPOLATOR |
---|---|---|---|
6.4GHz < fCLKIN ≤ 12.8GHz | 16 | 0 | 0.4GHz to 0.8GHz |
3.2GHz < fCLKIN ≤ 6.4GHz | 8 | 0 | 0.4GHz to 0.8GHz |
1.6GHz < fCLKIN ≤ 3.2GHz | 4 | 0 | 0.4GHz to 0.8GHz |
0.8GHz < fCLKIN ≤ 1.6GHz | 2 | 0 | 0.4GHz to 0.8GHz |
0.4GHz < fCLKIN ≤ 0.8GHz | 2 | 1 | 0.2GHz to 0.4GHz |
0.3GHz < fCLKIN ≤ 0.4GHz | 2 | 2 | 0.15GHz to 0.2GHz |
The maximum delay is equal to the phase interpolator period and there are 4 × 127 = 508 different delay steps. Use Equation 2 to calculate the size of each step.
Use Equation 3 to calculate the total delay.
Table 6-13 shows the number of steps for each delay.
SYSREFx_DLY_PHASE | STEPNUMBER |
---|---|
3 | 127 - SYSREFx_DLY_I |
2 | 254 - SYSREFx_DLY_Q |
0 | 381 - SYSREFx_DLY_I |
1 | 508 - SYSREFx_DLY_Q |
The SYSREF_DLY_BYP field selects the delay path in SYSREF generation output and or the repeater mode bypass signal. When SYSREF_MODE is set to continuous or pulser mode, TI recommends to set SYSREF_DLY_BYP to generator mode. If SYSREF_MODE is set to repeater mode, TI recommends to set SYSREF_DLY_BYP to bypass mode.