JAJSSL5 December 2023 LMX1906-SP
PRODUCTION DATA
The four main clocks must be the same frequency, but this frequency can be bypassed, multiplied, or divided. This is determined by the CLK_MUX word.
CLK_MUX | OPTION | VALUES SUPPORTED | |
---|---|---|---|
0 | Buffer Mode | ÷1 (bypass) | |
1 | Divider Mode | ÷2, 3, 4, 5, 6, 7, and 8 | |
2 | Multiplier Mode | x2, x3, x4 |