The LMX2492/92-Q1 is a low noise 14 GHz wideband delta-sigma fractional N PLL with ramp and chirp generation. It consists of a phase frequency detector, programmable charge pump, and high frequency input for the external VCO. The LMX2492/92-Q1 supports a broad and flexible class of ramping capabilities, including FSK, PSK, and configurable piecewise linear FM modulation profiles of up to 8 segments. It supports fine PLL resolution and fast ramp with up to a 200 MHz phase detector rate. The LMX2492/92-Q1 allows any of its registers to be read back. The LMX2492/92-Q1 can operate with a single 3.3 V supply. Moreover, supporting up to 5.25 V charge pump can eliminate the need of external amplifier, leading to a simpler solution with improved phase noise performance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMX2492-Q1RTW | WQFN (24) | 4.00 mm x 4.00 mm |
LMX2492RTW | WQFN (24) | 4.00 mm x 4.00 mm |
Changes from A Revision (June 2014) to B Revision
Changes from * Revision (March 2014) to A Revision