JAJSN48B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
OSCin frequency = 26 MHz, LVCMOS
RFoutTx frequency = 902 MHz
RFoutRx frequency = 928 MHz
Frequency switching time ≤ 500 µs
4FSK modulation on TX, baud rate = 20 kSPs
Frequency deviation = ±10 kHz and ±30 kHz
FSK error ≤ 1 %
Spurs ≤ –72 dBc
Lock detect is required to indicate lock status
Output power < 1 dBm