JAJSN48B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
For both devices, pin 8 is not connected to the die and pins 14 and 26 are. However, tor the LMX2571-EP, both Pin 36 and Pin 18 are different and are true no connect pins, meaning that this pin is not connected to the die. This impacts some of the functionality of the device.
Aspect | Details | LMX2571 | LMX2571-EP |
---|---|---|---|
Reference Input | Pin 36 | OSCin* | NC. There is no connection to the die. |
Differential Input | Supported R34[14]=IPBUF_SE_DIFF_SEL |
Not Supported R34[14]=0 One may drive OSCin and pin 36 with a differential signal, but pin 36 is high impedance (open) and the signal is ignored at this pin. |
|
Crystal Mode | Supported R34[10]=XTAL_EN R34[11]=XTAL_PWRCTRL |
Not Supported R34[10]=0 R34[11]=2 |
|
Rx/Tx Switching | Pin 18 | TrCtl | NC. There is no connection to the die. |
Pin Switching | Supported R0[8]=F1F2_CTRL R0[10]=RXTX_POL R0[11]=RXTX_CTL |
Software Only R0[8]=0 R0[10]=0 R0[11]=0 |