JAJSN48B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 1 | 0 | 0 | 0 | 1 | 1 | 1 | 1 | 1 | SDO_LD_SEL | 0 | 1 | LD_EN |
R/W-11Fh | R/W-0h | R/W-0h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-4 | R/W | 11Fh | Program 11Fh to this field. | |
3 | SDO_LD_SEL | R/W | 0h | Defines the MUXout pin function. |
2-1 | R/W | 0h | Program 1h to this field. | |
0 | LD_EN | R/W | 0h | Enables lock detect function. |