JAJSN48B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
The OSCin pin is used as frequency reference input to the device. The OSCin pin can be driven single-ended with a CMOS clock.
The OSCin signal is used as a clock for VCO calibration, therefore a proper signal must be applied at the OSCin pin at the time of programming the R0 register. A higher slew rate tends to yield the best fractional spurs and phase noise, so a square wave signal is best for the OSCin pin. If using a sine wave, higher frequencies tend to yield better phase noise and fractional spurs due to their higher slew rates.