JAJSN48B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
OSCin frequency = 19.2 MHz, LVCMOS
RFoutRX frequency = 440 MHz, external VCO = F1
RFoutTx frequency = 540 MHz, internal VCO = F2
Frequency switching time ≤ 1.5 ms within 100-Hz frequency tolerance
Arbitrary FSK modulation to simulate analog FM modulation (10 times and 20 times over-sampling rate)
FM modulation frequency = 1 kHz
Frequency deviation = ±2000 Hz
Spurs ≤ –72 dBc