JAJSFI5 May 2018 LMX2572LP
PRODUCTION DATA.
The phase detector compares the outputs of the Post-R divider and N divider and generates a correction current corresponding to the phase error until the two signals are aligned in phase. This charge-pump current is software programmable to many different levels, allowing modification of the closed-loop bandwidth of the PLL.
CGP | 0 | 1 | 2 | 3 | 4 or 8 | 5 or 9 | 6 or 10 | 7 or 11 | 12 | 13 | 14 | 15 | UNIT |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Gain | Tri-state | 625 | 1250 | 1875 | 2500 | 3125 | 3750 | 4375 | 5000 | 5625 | 6250 | 6875 | µA |