JAJSFI5 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | VCO_DACISET_FORCE | 1 | 0 | VCO_CAPCTRL_FORCE | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R/W-0h | R/W-0h | R/W-2h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | R/W | 0h | Program 0h to this field. | |
14 | VCO_DACISET_FORCE | R/W | 0h | Forces VCO_DACISET value. Useful for fully-assisted VCO calibration and debugging purposes.
0: Normal operation 1: Use VCO_DACISET value instead of the value obtained from VCO calibration |
13 - 12 | R/W | 2h | Program 2h to this field. | |
11 | VCO_CAPCTRL_FORCE | R/W | 0h | Forces VCO_CAPCTRL value. Useful for fully-assisted VCO calibration and debugging purposes.
0: Normal operation 1: Use VCO_CAPCTRL value instead of the value obtained from VCO calibration |
10 - 0 | R/W | 0h | Program 0h to this field. |