JAJSFI5 May 2018 LMX2572LP
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | OUTA_PWR | OUTB_PD | OUTA_PD | MASH_RESET_N | 0 | 0 | MASH_ORDER | |||||||
R/W-0h | R/W-08h | R/W-1h | R/W-0h | R/W-1h | R/W-0h | R/W-2h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 - 14 | R/W | 0h | Program 0h to this field. | |
13 - 8 | OUTA_PWR | R/W | 08h | Adjusts RFoutA output power. Higher numbers give more output power. Values greater than 18 are prohibited. |
7 | OUTB_PD | R/W | 1h | Powers down RF output B.
0: Normal operation 1: Power down |
6 | OUTA_PD | R/W | 0h | Powers down RF output A.
0: Normal operation 1: Power down |
5 | MASH_RESET_N | R/W | 1h | Resets MASH.
0: Reset 1: Normal operation |
4 - 3 | R/W | 0h | Program 0h to this field. | |
2 - 0 | MASH_ORDER | R/W | 2h | Sets the MASH order.
0: Integer mode 1: First order modulator 2: Second order modulator 3: Third order modulator 4: Fourth order modulator 5 - 7: Not used |