JAJSM75G December 2015 – August 2022 LMX2592
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
In fractional mode, the phase relationship between the output and the input can be changed with very fine resolution. Every time MASH_SEED register is written, it will trigger a phase shift of the amount described in Equation 1. The seed value should be less then the fractional-N denominator register PLL_N_DEN. The actual phase shift can be obtained with the following equation: