JAJSM75G December 2015 – August 2022 LMX2592
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Power up and down can be achieved using the CE pin (logic HIGH or LOW voltage) or the POWERDOWN register bit (0 or 1). When the device comes out of the powered-down state, either by pulling back CE pin HIGH (if it was powered down by CE pin) or by resuming the POWERDOWN bit to 0 (if it was powered down by register write), it is required that register R0 be programmed again to re-calibrate the device.