JAJSDN8C March   2017  – April 2019 LMX2594

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
    1.     Device Images
      1.      概略回路図
  4. 改訂履歴
  5. 概要(続き)
  6. Pin Configuration and Functions
    1.     Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Reference Oscillator Input
      2. 8.3.2  Reference Path
        1. 8.3.2.1 OSCin Doubler (OSC_2X)
        2. 8.3.2.2 Pre-R Divider (PLL_R_PRE)
        3. 8.3.2.3 Programmable Multiplier (MULT)
        4. 8.3.2.4 Post-R Divider (PLL_R)
        5. 8.3.2.5 State Machine Clock
      3. 8.3.3  PLL Phase Detector and Charge Pump
      4. 8.3.4  N-Divider and Fractional Circuitry
      5. 8.3.5  MUXout Pin
        1. 8.3.5.1 Lock Detect
        2. 8.3.5.2 Readback
      6. 8.3.6  VCO (Voltage-Controlled Oscillator)
        1. 8.3.6.1 VCO Calibration
        2. 8.3.6.2 Determining the VCO Gain
      7. 8.3.7  Channel Divider
      8. 8.3.8  Output Buffer
      9. 8.3.9  Power-Down Modes
      10. 8.3.10 Phase Synchronization
        1. 8.3.10.1 General Concept
        2. 8.3.10.2 Categories of Applications for SYNC
        3. 8.3.10.3 Procedure for Using SYNC
        4. 8.3.10.4 SYNC Input Pin
      11. 8.3.11 Phase Adjust
      12. 8.3.12 Fine Adjustments for Phase Adjust and Phase SYNC
      13. 8.3.13 Ramping Function
        1. 8.3.13.1 Manual Pin Ramping
          1. 8.3.13.1.1 Manual Pin Ramping Example
        2. 8.3.13.2 Automatic Ramping
          1. 8.3.13.2.1 Automatic Ramping Example (Triangle Wave)
      14. 8.3.14 SYSREF
        1. 8.3.14.1 Programmable Fields
        2. 8.3.14.2 Input and Output Pin Formats
          1. 8.3.14.2.1 Input Format for SYNC and SysRefReq Pins
          2. 8.3.14.2.2 SYSREF Output Format
        3. 8.3.14.3 Examples
        4. 8.3.14.4 SYSREF Procedure
      15. 8.3.15 SysRefReq Pin
    4. 8.4 Device Functional Modes
    5. 8.5 Programming
      1. 8.5.1 Recommended Initial Power-Up Sequence
      2. 8.5.2 Recommended Sequence for Changing Frequencies
      3. 8.5.3 General Programming Requirements
    6. 8.6 Register Maps
      1. 8.6.1  General Registers R0, R1, & R7
        1. Table 24. Field Descriptions
      2. 8.6.2  Input Path Registers
        1. Table 25. Field Descriptions
      3. 8.6.3  Charge Pump Registers (R13, R14)
        1. Table 26. Field Descriptions
      4. 8.6.4  VCO Calibration Registers
        1. Table 27. Field Descriptions
      5. 8.6.5  N Divider, MASH, and Output Registers
        1. Table 28. Field Descriptions
      6. 8.6.6  SYNC and SysRefReq Input Pin Register
        1. Table 29. Field Descriptions
      7. 8.6.7  Lock Detect Registers
        1. Table 30. Field Descriptions
      8. 8.6.8  MASH_RESET
        1. Table 31. Field Descriptions
      9. 8.6.9  SysREF Registers
        1. Table 32. Field Descriptions
      10. 8.6.10 CHANNEL Divider Registers
        1. Table 33. Field Descriptions
      11. 8.6.11 Ramping and Calibration Fields
        1. Table 34. Field Descriptions
      12. 8.6.12 Ramping Registers
        1. 8.6.12.1 Ramp Limits
          1. Table 35. Field Descriptions
        2. 8.6.12.2 Ramping Triggers, Burst Mode, and RAMP0_RST
          1. Table 36. Field Descriptions
        3. 8.6.12.3 Ramping Configuration
          1. Table 37. Field Descriptions
      13. 8.6.13 Readback Registers
        1. Table 38. Field Descriptions
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 OSCin Configuration
      2. 9.1.2 OSCin Slew Rate
      3. 9.1.3 RF Output Buffer Power Control
      4. 9.1.4 RF Output Buffer Pullup
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 デバイス・サポート
      1. 12.1.1 デベロッパー・ネットワークの製品に関する免責事項
      2. 12.1.2 開発サポート
    2. 12.2 ドキュメントのサポート
      1. 12.2.1 関連資料
    3. 12.3 ドキュメントの更新通知を受け取る方法
    4. 12.4 コミュニティ・リソース
    5. 12.5 商標
    6. 12.6 静電気放電に関する注意事項
    7. 12.7 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Automatic Ramping

Automatic ramping is enabled when RAMP_EN = 1 and RAMP_MANUAL = 0. The action of programming FCAL = 1 starts the ramping. In this mode, there are two ramps that one can use to set the length and frequency change. In addition to this, there are ramp limits that can be used to create more complicated waveforms.

Automatic ramping can really be divided into two classes depending on if the VCO must calibrate in the middle of the ramping waveform or not. If the VCO can go the entire range without calibrating, this is calibration-free ramping, which is shown in Typical Characteristics. Note that this range is less at hot temperatures and for lower frequency VCOs. This range is not ensured, so margin must be built into the design.

For waveforms that are NOT calibration free, the slew rate of the ramp must be kept less than 250 kHz/µs. Also, for all automatic ramping waveforms, be aware that there is a very small phase disturbance as the VCO crosses over the integer boundary, so one might consider using the input multiplier to avoid these or timing the VCO calibrations at integer boundaries.

Table 16. Automatic Ramping Field Descriptions

FIELD PROGRAMMING DESCRIPTION
RAMP_DLY 0 = One clock cycle
1 = Two clock cycles
Normally, the ramp clock is equal to the phase detector frequency. When this feature is enabled, it reduces the ramp clock by a factor of 2.
RAMP0_LEN
RAMP1_LEN
0 to 65535 This is the length of the ramp in clock cycles. Note that the VCO calibration time is added to this time.
RAMP0_INC
RAMP1_INC
0 to 230 – 1 2’s complement of the value for the ramp increment.
RAMP0_NEXT
RAMP1_NEXT
0 = RAMP0
1 = RAMP1
Defines which ramp comes after the current ramp.
RAMP0_NEXT_TRIG
RAMP1_NEXT_TRIG
0 = Timeout counter
1 = Trigger A
2 = Trigger B
3 = Reserved
Determines what triggers the action of the next ramp occurrence.
RAMP_TRIG_A
RAMP_TRIG_B
0 = Disabled
1 = RampClk rising edge
2 = RampDir rising edge
4 = Always triggered
9 = RampClk falling edge
10 = RampDir falling edge
All other States = invalid
This field defines the ramp trigger.
RAMP0_RST
RAMP1_RST
0 = Disabled
1 = Enabled
Enabling this bit causes the ramp to reset to the original value when the ramping started. This is useful for roundoff errors.
RAMP_BURST_COUNT 0 to 8191 This is the number the ramping pattern repeats and only applies for a terminating ramping pattern.
RAMP_BURST_TRIG 0 = Ramp Transition
1 = Trigger A
2 = Trigger B


3 = Reserved
This defines what causes the RAMP_COUNT to increment.