8.5.1 Recommended Initial Power-Up Sequence
For the most reliable programming, TI recommends this procedure::
- Apply power to device.
- Program RESET = 1 to reset registers.
- Program RESET = 0 to remove reset.
- Program registers as shown in the register map in REVERSE order from highest to lowest.
- Wait 10 ms.
- Program register R0 one additional time with FCAL_EN = 1 to ensure that the VCO calibration runs from a stable state.