R34[2:0]
R36[15:0] |
PLL_N |
R/W |
100 |
The PLL_N divider value is in the feedback path and divides the VCO frequency. |
R37[15] |
MASH_SEED_EN |
R/W |
0 |
Enabling this bit allows the to be applied to shift the phase at the output or optimize spurs. |
R37[13:8] |
PFD_DLY_SEL |
R/W |
2 |
The PFD_DLY_SEL must be adjusted in accordance to the N-divider value. This is with the functional description for the N-divider. |
R38[15:0]
R39[15:0] |
PLL_DEN |
R/W |
4294967295 |
The fractional denominator. |
R40[15:0]
R41[15:0] |
MASH_SEED |
R/W |
0 |
The initial state of the MASH engine first accumulator. Can be used to shift phase or optimize fractional spurs. Every time the field is programmed, it ADDS this MASH seed to the existing one. To reset it, use the MASH_RESET_N bit. |
R42[15:0]
R43[15:0] |
PLL_NUM |
R/W |
0 |
The fractional numerator |
R44[13:8] |
OUTA_PWR |
R/W |
31 |
Adjusts output power. Higher numbers give more output power to a point, depending on the pullup component used. |
R44[7] |
OUTB_PD |
R/W |
1 |
Powers down output B
0: Output B active
1: Output B powered down |
R44[6] |
OUTA_PD |
R/W |
0 |
Powers down output A
0: Output A Active
1: Output A powered down |
R44[5] |
MASH_RESET_N |
R/W |
1 |
Resets MASH circuitry to an initial state
0: MASH held in reset. All fractions are ignored
1: Fractional mode enabled. MASH is NOT held in reset. |
R44[2:0] |
MASH_ORDER |
R/W |
0 |
Sets the MASH order
0: Integer mode
1: First order modulator
2: Second order modulator
3: Third order modulator
4: Fourth order modulator
5-7: Reserved |
R45[12:11] |
OUTA_MUX |
R/W |
1 |
Selects what signal goes to RFoutA
0: Channel divider
1: VCO
2: Reserved
3: High impedance |
R45[10:9] |
OUT_ISET |
R/W |
0 |
Setting to a lower value allows slightly higher output power at higher frequencies at the expense of higher current consumption.
0: Maximum output power boost
...
3: No output power boost |
R45[5:0] |
OUTB_PWR |
R/W |
31 |
Output power setting for RFoutB. |
R46[1:0] |
OUTB_MUX |
R/W |
1 |
Selects what signal goes to RFoutB
0: Channel divider
1: VCO
2: SysRef (also ensure SYSREF_EN=1)
3: High impedance |