JAJSDN7C June 2017 – April 2019 LMX2595
PRODUCTION DATA.
In this ramping example, assume that we want to use the pins for UP/Down control of the ramp for 10-MHz steps and the phase detector is 100 MHz.
FIELD | PROGRAMMING | DESCRIPTION | ||
---|---|---|---|---|
RAMP_EN | 1 = Enabled | |||
RAMP_MANUAL | 1 = Manual pin ramping mode | |||
RAMP0_INC | 1677722 | (10 MHz )/ (100 MHz) × 16777216 = 1677722
2’s complement = 1677722 |
||
RAMP1_INC | 1072064102 | (–10 MHz )/ (100 MHz) × 16777216 = –1677722
2’s complement = 230 – 1677722 = 1072064102 |
||
RAMP_TRIG_CAL | 1 | Recalibrate at every clock cycle |