JAJSFK8C June 2018 – November 2018 LMX2615-SP
PRODUCTION DATA.
This device has several pins for many features and there is a preferred way to treat these pins if not needed. For the input pins, a series resistor is recommend, but they can be directly shorted.
Pins | SPI Mode | Pin Mode | Recommended Treatment if NOT Used |
FS0,FS1,FS2,FS3,FS4,FS5,FS6,FS7 | Never Used | Always Used | GND with 1 kΩ. |
CAL | Never Used | Sometimes Used | VCC with 1 kΩ |
SYNC, SysRefReq | Sometimes Used | Never Used | GND with 1 kΩ |
OSCinP,OSCinM | Always Used | Always Used | GND with 50 Ω to ground after AC coupling Cap. If one side of complimentary side is used and other side is not, impedance looking out should be similar for both of these pins. |
SCK, SDI | Always Used | Never Used | GND with 1 kΩ |
CSB | Always Used | Never Used | VCC with 1 kΩ |
RECAL_EN | Sometimes Used | Sometimes Used | Internally pulled to VCC with 200 kΩ |
RFoutXX | Sometimes Used | Sometimes Used | VCC with 50 Ω. If one side of complimentary side is used and the other side is not, impedance looking out should be similar for both of these pins. |
MUXOUT | Sometimes Used | Sometimes Used | GND with 10 kΩ |