JAJSFK8C June 2018 – November 2018 LMX2615-SP
PRODUCTION DATA.
The SysRef can be used in a repeater mode, which just echos the input, after being re-clocked to the fINTERPOLATOR frequency and then RFout, or it can be used in a repeater. In repeater mode, it can repeat 1,2,4,8, or infinite (continuous) pulses. The frequency for repeater mode is equal to the RFout frequency divided by the SYSREF divider.
In master mode, the SysRefReq pin is pulled high to allow the SysRef output.