7.6.1.24 R58 Register (Address = 0x3A) [reset = X]
R58 is shown in Figure 54 and described in Table 45.
Return to Summary Table.
Figure 54. R58 Register
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
RESERVED |
R-0x0 |
|
Table 45. R58 Register Field Descriptions
Bit |
Field |
Type |
Reset |
Description |
15 |
INPIN_IGNORE |
R/W |
X |
Ignore SYNC and SYSREF pins when VCO_PHASE_SYNC=0. This bit should be set to 1 unless VCO_PHASE_SYNC=1 |
14-0 |
RESERVED |
R |
0x0 |
|