6.2 ESD Ratings
|
VALUE |
UNIT |
V(ESD) |
Electrostatic discharge |
Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
±1000 |
V |
(1) JEDEC document JEP155 states that 500 V HBM allows safemanufacturing with a standard ESD control process. Manufacturing with less than 500 V HBM ispossible with the necessary precautions. Pins listed as ±XXX V may actually have higherperformance.