JAJSIB5D November 2019 – March 2022 LMX2694-EP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
R72 is shown in Figure 7-82 and described in Table 7-92.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | SYSREF_DIV | ||||||
R/W-0x0 | R/W-0x1 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SYSREF_DIV | |||||||
R/W-0x1 | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-11 | RESERVED | R/W | 0x0 | Program 0x0 to this field. |
10-0 | SYSREF_DIV | R/W | 0x1 | This divider further divides the output frequency for the SYSREF. |