JAJSM07C November 2019 – March 2022 LMX2694-SEP
PRODUCTION DATA
R60 is shown in Figure 7-70 and described in Table 7-80.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LD_DLY | |||||||||||||||
R/W-0x3E8 | |||||||||||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | LD_DLY | R/W | 0x3E8 | For the VCOCal lock detect, this is the delay in 1/4 fPD cycles that is added after the calibration is finished before the VCOCal lock detect is asserted high. |