JAJSB44H October 2011 – October 2023 LMZ10500
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
SYSTEM PARAMETERS | ||||||
VREF × GAIN | Reference voltage × VCON to FB Gain | VIN = VEN = 5.5 V, VCON = 1.44 V | 5.7575 | 5.875 | 5.9925 | V |
GAIN | VCON to FB Gain | VIN = 5.5 V, VCON = 1.44 V | 2.4375 | 2.5 | 2.575 | V/V |
VINUVLO | VIN rising threshold | 2.24 | 2.41 | 2.64 | V | |
VINUVLO HYST | VIN UVLO Hysteresis | 120 | 165 | 200 | mV | |
ISHDN | Shutdown supply current | VIN = 3.6 V, VEN = 0.5 V(3) | 11 | 18 | µA | |
Iq | DC bias current into VIN | VIN = 5.5 V, VCON = 1.6 V, IOUT = 0 A | 6.5 | 9.5 | mA | |
RDROPOUT | VIN to VOUTresistance | IOUT = 200 mA | 305 | 575 | mΩ | |
I LIM | DC Output Current Limit | VCON = 1.72 V(4) | 800 | 1000 | mA | |
FOSC | Internal oscillator frequency | 1.75 | 2 | 2.25 | MHz | |
VIH,ENABLE | Enable logic HIGH voltage | 1.2 | V | |||
VIL,ENABLE | Enable logic LOW voltage | 0.5 | V | |||
TSD | Thermal shutdown | Rising Threshold | 150 | °C | ||
TSD-HYST | Thermal shutdown hysteresis | 20 | °C | |||
DMAX | Maximum duty cycle | 100% | ||||
TON-MIN | Minimum on-time | 50 | ns | |||
θJA | Package Thermal Resistance | 20-mm x 20-mm board 2 layers, 2 oz copper, 0.5W, no airlow | 77 | °C/W | ||
15 mm x 15 mm board 2 layers, 2 oz copper, 0.5W, no airlow | 88 | |||||
10 mm x 10 mm board 2 layers, 2 oz copper, 0.5W, no airlow | 107 |