JAJSB44H October 2011 – October 2023 LMZ10500
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The junction temperature of the LMZ10500 must not be allowed to exceed its maximum operating rating of 125°C. Thermal protection is implemented by an internal thermal shutdown circuit which activates at 150°C (typ). When this temperature is reached, the device enters a low power standby state. In this state switching remains off causing the output voltage to fall. Also, the VCON capacitor is discharged to SGND. When the junction temperature falls back below 130°C (typ) normal startup occurs and VOUT rises smoothly from 0 V. Applications requiring maximum output current can require derating at elevated ambient temperature. See Section 6.7 for thermal derating plots for various output voltages.