JAJSB14K January 2010 – April 2019 LMZ10505
PRODUCTION DATA.
VOUT = 3.3 V |
VOUT = 1.8 V |
VOUT = 1.2 V |
VIN = 5 V, θJA = 20°C/W |
VIN = 5 V, VOUT = 2.5 V, IOUT = 5 A Evaluation Board |
VOUT = 2.5 V, IOUT = 0 A | ||
VIN = 5.0 V, VOUT = 2.5 V, IOUT = 0.5-A to 4.5-A to 0.5-A step
20-MHz Bandwidth Limited Refer to Table 5 for BOM, includes optional components |
VIN = 5.0 V, VOUT = 2.5 V, IOUT = 5 A,
20 mV/DIV Refer to Table 5 for BOM |
VOUT = 2.5 V |
VOUT = 1.5 V |
VOUT = 0.8 V |
VIN = 3.3 V, θJA = 20°C/W |
VOUT = 2.5 V, IOUT = 0 A | ||
VIN = 3.3 V, VOUT = 2.5 V, IOUT = 0.5-A to 4.5-A to 0.5-A step
20-MHz Bandwidth Limited Refer to Table 5 for BOM, includes optional components |
VIN = 3.3 V, VOUT = 2.5 V, IOUT = 5 A, 20 mV/DIV
Refer to Table 5 for BOM |