The LMZ14201 SIMPLE SWITCHER® power module is an easy-to-use step-down DC-DC solution that can drive up to 1-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14201 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ14201 can accept an input voltage rail between 6 V and 42 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ14201 only requires three external resistors and four external capacitors to complete the power solution. The LMZ14201 is a reliable and robust design with the following protection features: thermal shutdown, input UVLO, output overvoltage protection, short-circuit protection, output current limit, and allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMZ14201 | TO-PMOD (7) | 10.16 mm × 9.85 mm |
Changes from H Revision (August 2015) to I Revision
Changes from G Revision (May 2015) to H Revision
Changes from F Revision (October 2013) to G Revision
Changes from E Revision (March 2013) to F Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN | Power | Supply input — Nominal operating range is 6 V to 42 V . A small amount of internal capacitance is contained within the package assembly. Additional external input capacitance is required between this pin and exposed pad. |
2 | RON | Analog | On Time Resistor — An external resistor from VIN to this pin sets the ON-time of the application. Typical values range from 25 kΩ to 124 kΩ. |
3 | EN | Analog | Enable — Input to the precision enable comparator. Rising threshold is 1.18 V nominal; 90 mV hysteresis nominal. Maximum recommended input level is 6.5 V. |
4 | GND | Ground | Ground — Reference point for all stated voltages. Must be externally connected to EP. |
5 | SS | Analog | Soft-Start — An internal 8-µA current source charges an external capacitor to produce the soft-start function. This node is discharged at 200 µA during disable, overcurrent, thermal shutdown and internal UVLO conditions. |
6 | FB | Analog | Feedback — Internally connected to the regulation, overvoltage, and short-circuit comparators. The regulation reference point is 0.8 V at this input pin. Connected the feedback resistor divider between the output and ground to set the output voltage. |
7 | VOUT | Power | Output Voltage — Output from the internal inductor. Connect the output capacitor between this pin and exposed pad. |
— | EP | Ground | Exposed Pad — Internally connected to pin 4. Used to dissipate heat from the package during operation. Must be electrically connected to pin 4 external to the package. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN, RON to GND | –0.3 | 43.5 | V | |
EN, FB, SS to GND | –0.3 | 7 | V | |
Junction Temperature | 150 | °C | ||
Storage Temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | 6 | 42 | V | |
EN | 0 | 6.5 | V | |
Operation Junction Temperature | −40 | 125 | °C |
THERMAL METRIC(1) | LMZ14201 | UNIT | ||
---|---|---|---|---|
NDW (TO-PMOD) | ||||
7 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 4 layer JEDEC Printed Circuit Board, 100 vias, No air flow | 19.3 | °C/W |
2 layer JEDEC Printed Circuit Board, No air flow | 21.5 | |||
RθJC(top) | Junction-to-case (top) thermal resistance | 1.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
---|---|---|---|---|---|---|---|
SYSTEM PARAMETERS | |||||||
ENABLE CONTROL(3) | |||||||
VEN | EN threshold trip point | VEN rising | 1.18 | V | |||
over the junction temperature (TJ) range of –40°C to +125°C | 1.10 | 1.25 | |||||
VEN-HYS | EN threshold hysteresis | VEN falling | 90 | mV | |||
SOFT-START | |||||||
ISS | SS source current | VSS = 0 V | 8 | µA | |||
over the junction temperature (TJ) range of –40°C to +125°C | 5 | 11 | |||||
ISS-DIS | SS discharge current | -200 | µA | ||||
CURRENT LIMIT | |||||||
ICL | Current limit threshold | DC average | 1.95 | A | |||
over the junction temperature (TJ) range of –40°C to +125°C | 1.4 | 3 | |||||
ON/OFF TIMER | |||||||
tON-MIN | ON timer minimum pulse width | 150 | ns | ||||
tOFF | OFF timer pulse width | 260 | ns | ||||
REGULATION AND OVERVOLTAGE COMPARATOR | |||||||
VFB | In-regulation feedback voltage | VSS >+ 0.8 V TJ = -40°C to 125°C IO = 1 A |
0.798 | V | |||
over the junction temperature (TJ) range of –40°C to +125°C | .777 | 0.818 | |||||
VSS > +0.8 V TJ = 25°C IO = 10 mA |
0.786 | 0.802 | 0.818 | V | |||
VFB-OV | Feedback overvoltage protection threshold | 0.92 | V | ||||
IFB | Feedback input bias current | 5 | nA | ||||
IQ | Non Switching Input Current | VFB= 0.86 V | 1 | mA | |||
ISD | Shut Down Quiescent Current | VEN= 0 V | 25 | μA | |||
THERMAL CHARACTERISTICS | |||||||
TSD | Thermal Shutdown | Rising | 165 | °C | |||
TSD-HYST | Thermal shutdown hysteresis | Falling | 15 | °C | |||
PERFORMANCE PARAMETERS | |||||||
ΔVO | Output Voltage Ripple | 8 | mV PP | ||||
ΔVO/ΔVIN | Line Regulation | VIN = 12 V to 42 V, IO= 1 A | .01% | ||||
ΔVO/IOUT | Load Regulation | VIN = 24 V | 1.5 | mV/A | |||
η | Efficiency | VIN = 24 V VO = 3.3 V IO = 1 A | 92% |