JAJSFZ2E August 2012 – September 2021 LMZ20501
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Load Regulation | Percent output voltage change for the given load current change | VOUT = 1.2 V, VIN = 5 V, IOUT = 0 A to 1 A, PWM | 0.14% | |||
VOUT = 1.8 V VIN = 5 V, IOUT = 0 A to 1 A, PWM | 0.15% | |||||
VOUT = 3.3 V VIN = 5 V, IOUT = 0 A to 1 A, PWM | 0.11% | |||||
Line Regulation | Percent output voltage change for the given change in input voltage | VOUT = 1.2 V IOUT = 1 A, VIN = 3 V to 5 V, PWM | 0.16% | |||
VOUT = 1.8 V IOUT = 1 A, VIN = 3 V to 5 V, PWM | 0.12% | |||||
VOUT = 3.3 V IOUT = 1 A,VIN = 4 V to 5 V, PWM | 0.1% | |||||
VR-PWM | Output voltage ripple in PWM | VOUT = 1.2 V IOUT = 1 A, VIN = 5 V, PWM | 3.3 | mV pk-pk | ||
VOUT = 1.8 V IOUT = 1 A, VIN = 5 V, PWM | 3.3 | |||||
VOUT = 3.3V IOUT= 1 A, VIN = 5 V, PWM | 4.2 | |||||
VR-PFM | Output voltage ripple in PFM | VOUT = 1.2V IOUT= 1 mA, VIN = 3 V, PFM | 22 | mV pk-pk | ||
VOUT = 1.8 V IOUT= 1 mA, VIN=3 V, PFM | 22 | |||||
VOUT = 3.3 V IOUT = 1 mA, VIN = 5 V, PFM | 40 | |||||
Load Transient | Output voltage deviation from nominal due to a load current step | VOUT = 1.2 V VIN = 5 V, IOUT = 0 A to 1 A, Tr = Tf = 2 µs, PWM | ±60 | mV | ||
VOUT = 1.8 V VIN = 5 V, IOUT = 0 A to 1 A, Tr = Tf = 2 µs, PWM | ±50 | |||||
VOUT = 3.3 V VIN = 5 V, IOUT = 0 A to 1 A, Tr = Tf = 2 µs, PWM | ±60 | |||||
Line Transient | Output voltage deviation due to an input voltage step | VOUT = 1.2V IOUT = 1 A, VIN = 3 V to 5 V, Tr = Tf = 50 µs, PWM | 25 | mV pk-pk | ||
VOUT = 1.8 V IOUT = 1 A, VIN = 3 V to 5 V, Tr = Tf = 50 µs, PWM | 30 | |||||
VOUT = 3.3 V IOUT = 1 A, VIN = 4 V to 5 V, Tr = Tf = 50 µs, PWM | 20 | |||||
η | Peak efficiency | VOUT = 1.2 V VIN = 3 V | 87% | |||
VOUT = 1.8 V VIN = 3 V | 91% | |||||
VOUT = 3.3 V VIN = 4.2 V | 94% | |||||
Full load efficiency | VOUT = 1.2 V VIN = 3 V, IOUT = 1 A | 83% | ||||
VOUT = 1.8 V VIN = 3 V, IOUT = 1 A | 87% | |||||
VOUT = 3.3 V VIN = 4.2 V, IOUT = 1 A | 93% |