JAJSFZ2E August 2012 – September 2021 LMZ20501
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN (1) | TYP | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
VFB | Feedback voltage | VIN = 3.6 V | 0.594 | 0.6 | 0.606 | V |
IQ_AUTO | Operating quiescent current in AUTO mode | AUTO mode, VFB = 0.8 V | 72 | 90 | µA | |
IQ_PWM | Operating quiescent current in forced PWM mode | PWM mode, VFB = 0.8 V | 490 | 620 | µA | |
IQ_off | Shutdown quiescent current(2) | VIN = 3.6 V, VEN = 0.0 V | 0.7 | 1.5 | µA | |
VIN = 5.5 V, VEN = 0.0 V | 1.0 | 2.4 | ||||
VUVLO | Input supply undervoltage lockout thresholds | Rising | 2.5 | V | ||
Falling | 2.3 | |||||
VEN | High level input voltage | VIH | 1.4 | V | ||
Low level input voltage | VIL | 0.4 | ||||
VMODE | High level input voltage | VIH | 1.2 | V | ||
Low level input voltage | VIL | 0.4 | ||||
I LIM | Peak switch current limit(3) | 1.3 | 1.7 | A | ||
Fosc | Internal oscillator frequency | 2.5 | 3.0 | 3.2 | MHz | |
TON | Minimum switch on time(5) | 50 | ns | |||
Tss | Soft-start time(5) | 800 | µs | |||
RPG | Power-good flag pulldown Rdson | 40 | 70 | 110 | Ω | |
VPG1 | Power good flag, undervoltage trip(4) | % of feedback voltage, rising | 92% | |||
VPG2 | Power good flag, undervoltage trip(4) | % of feedback voltage, falling | 88% | |||
VPG3 | Power good flag, overvoltage trip(4) | % of feedback voltage, rising | 112% | |||
VPG4 | Power good flag, overvoltage trip(4) | % of feedback voltage, falling | 108% | |||
TSD | Thermal shutdown(5) | Rising threshold | 159 | °C | ||
Thermal shutdown hysteresis(5) | 15 | °C |