Under the recommended operating junction temperature range of -40°C to 125°C (unless otherwise noted) (1) | MIN | NOM | MAX | UNIT |
---|
Input voltage | 2.7 | | 5.5 | V |
Output voltage programming | 0.8 | | 3.6 | V |
Output voltage range (2) | 0 | | 3.6 | V |
Load current | 0 | | 1 | A |
Power good flag current | 0 | | 4 | mA |
Junction temperature | -40 | | 125 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Under no conditions should the output voltage be allowed to fall below zero volts.