SNVS659I March 2011 – August 2015 LMZ23605
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 4 | Ground | Analog Ground — Reference point for all stated voltages. Must be externally connected to PGND (EP). |
EN | 3 | Analog | Enable — Input to the precision enable comparator. Rising threshold is 1.279 V typical. Once the module is enabled, a 21-µA source current is internally activated to facilitate programmable hysteresis. |
FB | 5 | Analog | Feedback — Internally connected to the regulation amplifier, over-voltage comparators. The regulation reference point is 0.796V at this input pin. Connect the feedback resistor divider between the output and AGND to set the output voltage. |
PGND | — | Ground | Exposed Pad / Power Ground Electrical path for the power circuits within the module. — NOT Internally connected to AGND / pin 4. Used to dissipate heat from the package during operation. Must be electrically connected to pin 4 external to the package. |
SS/TRK | 6 | Analog | Soft-Start/Track — To extend the 1.6-ms internal soft-start connect an external soft-start capacitor. For tracking connect to an external resistive divider connected to a higher priority supply rail. |
SYNC | 2 | Analog | Sync Input — Apply a CMOS logic level square wave whose frequency is between 650 kHz and 950 kHz to synchronize the PWM operating frequency to an external frequency source. When not using synchronization connect to ground. The module free running PWM frequency is 812 kHz (typical). |
VIN | 1 | Power | Supply input — Nominal operating range is 6 V to 36 V. A small amount of internal capacitance is contained within the package assembly. Additional external input capacitance is required between this pin and exposed pad (PGND). |
VOUT | 7 | Power | Output Voltage — Output from the internal inductor. Connect the output capacitor between this pin and exposed pad. |