JAJSF83E June 2013 – February 2020 LMZ31707
PRODUCTION DATA.
Device | Package
Type |
Package Drawing | Pins | SPQ | Reel
Diameter (mm) |
Reel
Width W1 (mm) |
A0
(mm) |
B0
(mm) |
K0
(mm) |
P1
(mm) |
W
(mm) |
Pin1
Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LMZ31707RVQR | B3QFN | RVQ | 42 | 500 | 330.0 | 24.4 | 10.35 | 10.35 | 4.6 | 16.0 | 24.0 | Q2 |
LMZ31707RVQT | B3QFN | RVQ | 42 | 250 | 330.0 | 24.4 | 10.35 | 10.35 | 4.6 | 16.0 | 24.0 | Q2 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LMZ31707RVQR | B3QFN | RVQ | 42 | 500 | 383.0 | 353.0 | 58.0 |
LMZ31707RVQT | B3QFN | RVQ | 42 | 250 | 383.0 | 353.0 | 58.0 |