JAJSDP3C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
The VADJ pin sets the output voltage of the LMZ34202. The output voltage adjustment range is from 2.5 V to 7.5 V. The switching frequency range for any output voltage must be determined from Table 4 or Table 5. The adjustment method requires the addition of RSET, which sets the output voltage, and the connection of SENSE+ to VOUT. The RSET resistor must be connected directly between the VADJ (pin 24) and AGND. The SENSE+ pin (pin 22) must be connected to VOUT either at the load for improved regulation or at VOUT of the device. Table 1 lists the standard external RSET resistor for a number of common bus voltages.
OUTPUT VOLTAGE VOUT (V) | |||||
---|---|---|---|---|---|
2.5 | 3.3 | 5.0 | 6.0 | 7.5 | |
RSET (kΩ) | 13.7 | 8.87 | 5.11 | 4.02 | 3.09 |
For other output voltages, the value of the required resistor can either be calculated using the following formula, or simply selected from the range of values given in Table 2.
VOUT (V) | RSET (kΩ) | VOUT (V) | RSET (kΩ) | |
---|---|---|---|---|
2.5 | 13.7 | 5.1 | 4.99 | |
2.6 | 12.7 | 5.2 | 4.87 | |
2.7 | 11.8 | 5.3 | 4.75 | |
2.8 | 11.3 | 5.4 | 4.64 | |
2.9 | 10.7 | 5.5 | 4.53 | |
3.0 | 10.2 | 5.6 | 4.42 | |
3.1 | 9.76 | 5.7 | 4.32 | |
3.2 | 9.31 | 5.8 | 4.22 | |
3.3 | 8.87 | 5.9 | 4.12 | |
3.4 | 8.45 | 6.0 | 4.02 | |
3.5 | 8.06 | 6.1 | 3.97 | |
3.6 | 7.87 | 6.2 | 3.92 | |
3.7 | 7.50 | 6.3 | 3.83 | |
3.8 | 7.32 | 6.4 | 3.74 | |
3.9 | 6.98 | 6.5 | 3.65 | |
4.0 | 6.81 | 6.6 | 3.61 | |
4.1 | 6.49 | 6.7 | 3.57 | |
4.2 | 6.34 | 6.8 | 3.48 | |
4.3 | 6.19 | 6.9 | 3.40 | |
4.4 | 5.90 | 7.0 | 3.36 | |
4.5 | 5.76 | 7.1 | 3.32 | |
4.6 | 5.62 | 7.2 | 3.24 | |
4.7 | 5.49 | 7.3 | 3.20 | |
4.8 | 5.36 | 7.4 | 3.16 | |
4.9 | 5.23 | 7.5 | 3.09 | |
5.0 | 5.11 |