JAJSDP3C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
The switching frequency range of the LMZ34202 is 200 kHz to 1 MHz. Not all PVIN, VOUT, and IOUT conditions can be set to all of the frequencies in this range. See Recommended Operating Range for the allowable operating ranges. The switching frequency can easily be set one of three ways. First, leaving the RT pin (pin 9) and RTSEL pin (pin 10) floating (OPEN) allows operation at the default switching frequency of 500 kHz. Also, connecting the RTSEL pin to AGND while floating the RT pin, sets the switching frequency to 1 MHz. The option is also available to set the switching frequency to any frequency in the range of 200 kHz to 1 MHz, by connecting a resistor (RRT) between the RT pin and AGND, while floating the RTSEL pin. See Table 3 for standard resistor values for setting the switching frequency or use Equation 2 to calculate RRT for other switching frequencies.
Switching Frequency | RRT (kΩ) |
---|---|
250 kHz | 158 |
500 kHz | 78.7 or (RT pin OPEN, RTSEL pin OPEN) |
750 kHz | 53.6 |
1 MHz | 38.3 or (RT pin OPEN, RTSEL pin to AGND) |