JAJSDP3C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
Table 4 and Table 5 below show the allowable switching frequencies for a given range of output voltages. Reference Table 4 for applications where the maximum output current is 1.75 A or less. Reference Table 5 for applications that the output current is greater than 1.75 A. Notice that applications requiring less than 1.75 A can operate over a much wider range of switching frequencies. For the most efficient solution, always operate at the lowest allowable frequency.
VOUT RANGE (V) | SWITCHING FREQUENCY RANGE (kHz) | |||||
---|---|---|---|---|---|---|
PVIN = 12 V | PVIN = 24 V | PVIN = 36 V | ||||
MIN | MAX | MIN | MAX | MIN | MAX | |
2.5 - 3.5 V | 200 | 1000 | 200 | 600 | 200 | 400 |
>3.5 - 4.5 V | 200 | 1000 | 200 | 850 | 200 | 550 |
>4.5 - 5.5 V | 200 | 1000 | 200 | 1000 | 200 | 750 |
>5.5 - 6.5 V | 300 | 1000 | 200 | 1000 | 200 | 1000 |
>6.5 - 7.5 V | 300 | 900 | 300 | 1000 | 300 | 950 |
VOUT RANGE (V) | SWITCHING FREQUENCY RANGE (kHz) | |||||
---|---|---|---|---|---|---|
PVIN = 12 V | PVIN = 24 V | PVIN = 36 V | ||||
MIN | MAX | MIN | MAX | MIN | MAX | |
2.5 - 3.5 V | 200 | 450 | 200 | 500 | 200 | 400 |
>3.5 - 4.5 V | 200 | 500 | 200 | 600 | 200 | 550 |
>4.5 - 5.5 V | 200 | 500 | 200 | 650 | 200 | 700 |
>5.5 - 6.5 V | 300 | 500 | 250 | 700 | 250 | 800 |
>6.5 - 7.5 V | 300 | 400 | 300 | 750 | 300 | 800 |