JAJSDP3C March 2016 – June 2018 LMZ34202
PRODUCTION DATA.
The default switching frequency of the LMZ34202 is set to 500 kHz by leaving the RT pin open and the RTSEL pin open. The switching frequency of this application is 500-kHz, therefore no additional resistor is required to set the switching frequency. If another frequency is desired, use Table 3 to select the required resistor value.