JAJSFM8B June 2018 – May 2019 LMZM33606
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN to PGND | -0.3 | 42 | V |
EN to AGND | -0.3 | VIN + 0.3 | V | |
FB, RT, SS/TRK to AGND | -0.3 | 5 | V | |
PGOOD to AGND | -0.1 | 20 | V | |
SYNC/MODE to AGND | -0.3 | 5.5 | V | |
BIAS_SEL to AGND | -0.3 | Lower of (VIN+0.3) and 20 | V | |
AGND to PGND | -0.3 | 0.3 | V | |
Output voltage | VOUT to PGND | -0.3 | VIN | V |
SW to PGND | -0.3 | VIN + 0.3 | V | |
SW to PGND (<10 ns transients) | -3.5 | 42 | V | |
VCC to PGND | -0.3 | 5 | V | |
Peak Reflow Case Temperature | 240 | °C | ||
Maximum Number of Reflows Allowed | 1 | |||
Temperature | Maximum junction temperature, TJ(2) | -40 | 125 | °C |
Storage temperature, Tstg | -55 | 150 | °C | |
Mechanical shock | Mil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted | 500 | G | |
Mechanical vibration | Mil-STD-883D, Method 2007.2, 20 to 2000 Hz | 20 | G |