JAJSBA0Q January   2000  – December 2017 LP2950-N , LP2951-N

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
    1.     LP2951の概略回路図
  3. 概要
    1.     LP2950-Nの概略回路図
  4. 改訂履歴
  5. Voltage Options
  6. Pin Configuration and Functions
    1.     Pin Functions: LP2950-N
    2.     Pin Functions: LP2951-N
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information: LP2950-N
    5. 7.5 Thermal Information: LP2951-N
    6. 7.6 Electrical Characteristics
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagrams
    3. 8.3 Feature Description
      1. 8.3.1 Fixed Voltage Options and Programmable Voltage Version
      2. 8.3.2 High Accuracy Output Voltage
      3. 8.3.3 Low Dropout Voltage
      4. 8.3.4 Shutdown Mode
      5. 8.3.5 Error Detection Comparator Output
      6. 8.3.6 Internal Protection Circuitry
        1. 8.3.6.1 Short-Circuit Protection (Current Limit)
        2. 8.3.6.2 Thermal Protection
      7. 8.3.7 Enhanced Stability
    4. 8.4 Device Functional Modes
      1. 8.4.1 Operation with 30 V ≥ VIN > VOUT(TARGET) + 1 V
      2. 8.4.2 Operation with Shutdown Control
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1  1-A Regulator with 1.2-V Dropout
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Output Capacitor Requirements
          2. 9.2.1.2.2 Input Capacitor Requirements
          3. 9.2.1.2.3 Error Detection Comparator Output
          4. 9.2.1.2.4 Programming the Output Voltage (LP2951-N)
          5. 9.2.1.2.5 Reducing Output Noise
        3. 9.2.1.3 Application Curves
      2. 9.2.2  300-mA Regulator with 0.75-V Dropout
      3. 9.2.3  Wide Input Voltage Range Current Limiter
      4. 9.2.4  Low Drift Current Source
      5. 9.2.5  5-V Current Limiter
      6. 9.2.6  Regulator with Early Warning and Auxiliary Output
      7. 9.2.7  Latch Off When Error Flag Occurs
      8. 9.2.8  2-A Low Dropout Regulator
      9. 9.2.9  5-V Regulator with 2.5-V Sleep Function
      10. 9.2.10 Open Circuit Detector for 4 → 20-mA Current Loop
      11. 9.2.11 Regulator with State-of-Charge Indicator
      12. 9.2.12 Low Battery Disconnect
      13. 9.2.13 System Overtemperature Protection Circuit
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 WSON Mounting
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 関連リンク
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

概要

LP2950-NおよびLP2951-Nはmicropower電圧レギュレータで、非常に静止電流が低く(標準値75µA)、ドロップアウト電圧も非常に低い(軽負荷で40mV、100mAで380mVの標準値)のが特長です。バッテリ駆動のシステムでの使用に最適です。さらに、デバイスの静止電流はドロップアウト時にもわずかしか増大しないため、バッテリ駆動時間を延長できます。

LP2950-N/LP2951-Nは、誤差に関わるすべての要因を最小限にするよう細心の注意を払って設計されています。厳密な初期公差(標準値0.5%)、非常に優れたロードおよびライン・レギュレーション(標準値0.05%)、非常に小さな出力電圧温度係数という特長から、低電力の基準電圧として有用です。

付加機能の1つがERRORフラグ出力機能であり、出力電圧低下(多くの場合、入力バッテリ電圧の低下)時に警告を発します。この機能は、パワーオン・リセットに使用できます。また、ロジック互換のシャットダウン入力機能も内蔵しており、レギュレータのオン/オフを切り替えるために使用できます。LP2950-N/LP2951-Nは、ピン・ストラップによって5V、3V、3.3V出力(バージョンによって異なる)に設定することや、2個の外部抵抗を使用して1.24V~29Vにプログラムすることが可能です。

LP2950-Nは表面実装TO-252パッケージに加えて、従来の5Vレギュレータとピン互換の、一般的な3ピンTO-92パッケージでも供給されます。8ピンのLP2951-Nはプラスチック・デュアル・インライン・パッケージ、セラミック・デュアル・インライン・パッケージ、WSONパッケージ、メタル・キャン・パッケージで供給され、システム機能が追加されています。

製品情報(1)

型番 パッケージ 本体サイズ(公称)
LP2950-N TO-92 (3) 4.30mm×4.30mm
TO-252 (3) 9.91mm×6.58mm
LP2951-N SOIC (8) 4.90mm×3.91mm
VSSOP (8) 3.00mm×3.00mm
WSON (8) 4.00mm×4.00mm
PDIP (8) 9.81mm×6.35mm
  1. 提供されているすべてのパッケージについては、巻末の注文情報を参照してください。

LP2950-Nの概略回路図

LP2950-N LP2951-N simplified_schematic_2950_snvs764.gif