JAJS821Q April 2000 – November 2023 LP2980-N
PRODUCTION DATA
at operating temperature TJ = 25°C, VIN = VOUT(NOM) + 1.0 V or 2.5 V (whichever is greater), IOUT = 1 mA, ON/OFF pin tied to VIN, CIN = 1.0 µF, and COUT = 4.7 µF (unless otherwise noted)
VOUT = 3.3 V, ΔVIN = 1 V, IOUT = 50 mA, dV/dt = 1 V/μs |
dI/dt = 1 A/μs |
VOUT = 5 V, dV/dt = 1 V/μs |