9 Revision History
Changes from Revision P (August 2016) to Revision Q (November 2023)
- ドキュメント全体にわたって表、図、相互参照の採番方法を更新Go
- 現在のファミリのフォーマットに合わせてドキュメント全体を変更Go
- ドキュメントに M3 デバイスを追加Go
- Updated Absolute Maximum Ratings, Recommended Operating Conditions, Electrical Characteristics and Thermal Information for M3-suffix(new chip)Go
- Added Device Nomenclature sectionGo
Changes from Revision O (June 2015) to Revision P (August 2016)
- 「概要」の細かい表現を明確化のため変更
Go
- Changed "...an output tolerance of %..." to "...an initial output voltage tolerance of ±0.5%..." Go
- Deleted "Very high accuracy 1.23-V reference" Go
- Changed "150 mA" to "50 mA" to correct typo from reformat (2 places)Go
- Changed "...only 1 µA" to "...less than 1 µA"Go
- Changed "... pulled low" to "...pulled to less than 0.18 V" Go