JAJS850O March 2000 – December 2023 LP2981-N
PRODUCTION DATA
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 12 V ±10%, provided by the DC-DC converter switching at 1 MHz |
Output voltage | 3.3 V ±1% |
Output current | 100 mA (maximum), 1 mA (minimum) |
RMS noise, 300 Hz to 50 kHz | < 1 mVRMS |
PSRR at 1 kHz | > 40 dB |