JAJSSB5H July 2004 – December 2023 LP2981 , LP2981A
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Continuous input voltage range (for legacy chip) | –0.3 | 16 | V |
Continuous input voltage range (for new chip) | –0.3 | 18 | ||
VOUT | Output voltage range (for legacy chip) | –0.3 | 9 | |
Output voltage range (for new chip) | –0.3 | VIN + 0.3 or 9 (whichever is smaller) | ||
VON/OFF | ON/OFF pin voltage range (for legacy chip) | –0.3 | 16 | |
ON/OFF pin voltage range (for new chip) | –0.3 | 18 | ||
VIN – VOUT | Input-output voltage (for legacy chip) | –0.3 | 16 | |
Input-output voltage (for new chip) | –0.3 | 18 | ||
Current | Maximum output current | Internally limited | mA | |
Temperature | Operating junction, TJ | –55 | 150 | °C |
Storage, Tstg | –65 | 150 |