JAJS600AA march 2000 – july 2023 LP2985-N
PRODUCTION DATA
Table 8-1 lists the typical design parameters.
DESIGN PARAMETERS | VALUE |
---|---|
Input voltage | 4.3 V, ±10% provided by the DC/DC converter switching at 1 MHz |
Output voltage | 3.3 V, ±1% |
Output current | 0 mA–150 mA (maximum) |
RMS noise, 300 Hz to 50 kHz | < 30 µVRMS |
PSRR at 100 kHz | > 40 dB |